RADOX® 155 green-yellow 95 mm²
Part no. 11005709
Item Details RADOX® 155 green-yellow 95 mm²
- Part no.
- 11005709
- Item description
- RADOX® 155 green-yellow 95 mm²
- OEM Part no.
- 12585606
- Outer Ø mm (approx.)
- 16.4
- Weight kg/km (approx.)
- 891.0
- Cu factor per km
- 912.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892301322
- Customs tariff number
- 85444995
Technical Data RADOX® 155 green-yellow 95 mm²
All technical data can be found in the data sheet in the Downloads section |