IC Insulating tube PVC 1.5 mm brownviolet
Part no. 92119
Item Details IC Insulating tube PVC 1.5 mm brownviolet
- Part no.
- 92119
- Typ
- IC Insulating tube PVC 1.5 mm brownviolet
- Colour
- brownviolet
- Inner-Ø mm
- 1.5
- Wall thickness mm
- 0.4
- PU/m
- 50
- EAN / GTIN
- 4060892392702
- customs tariff number
- 39173200
Technical Data IC Insulating tube PVC 1.5 mm brownviolet
DIN 40621 | |
Temperature range | -20°C up to +90°C |
Details IC Insulating tube PVC 1.5 mm brownviolet
Cable Structure
- PVC
Properties
- silicone-free
Tests
- Flammability acc. to UL 94: V2
Application
- PVC insulating tube for insulating and bundling cables and wires.
- Plant and machine construction
- Robot construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction