NA2XSY 12/20 kV red 1 x 150 rm / 16 mm² Part no. 32457
  • VDE certification
  • Al conductor
  • XLPE insulated
  • PVC sheath
  • 6/10 kV, 12/20 kV, 18/30 kV

Item Details

Part no.
32457
Item description
NA2XSY 12/20 kV red 1 x 150 rm / 16 mm²
AWG (approx.)
300 kcmil
Outer Ø mm (approx.)
33.0 - 39.0
Cu-weight kg/km
182.0
Al-weight kg/km
435.0
Weight kg/km (approx.)
1460.0
Copper base in EUR / 100 kg
0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892276811
Customs tariff number
85446090

Technical Data

Medium voltage cable acc. to DIN VDE 0276-620, HD 620 S2, IEC 60502
Temperature range during installation -5°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C (Short circuit duration max. 5 s)
Nominal voltage see datasheet
Operating voltage see datasheet
Test voltage see datasheet
Minimum bending radius 15x Outer-Ø

Details

Cable Structure

  • Al conductor, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
  • Inner conductive layer
  • Core insulation: XLPE acc. to HD 620 S2 (compound type DIX8)
  • Outer conductive layer
  • Conductive wrapping
  • Screen: braiding of copper wires with one or two counter helix conductors
  • Wrapping
  • Outer sheath: PVC acc. to HD 620 S2 (compound type DMV6)
  • Sheath colour: red

Properties

  • direct burial
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

  • rm = round, stranded conductor
  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for maximum operational reliability, the core insulation and the outer conductive layer are simultaneously extruded and permanently welded together. For installation, a peeling tool is recommended.
  • Part no. 32444, 32446, 32448, 32457, 32459, 32461, 32470, 32472, 32474: approved exclusively for direct burial

Application

  • Suitable for installation mostly for power supply stations, in indoors and in cable ducts, outdoor with protected laying, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. Due to the good laying characteristic, this can also be laid easily in difficult line guideways. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible