MSVM-S12/3 triple core medium voltage heat-shrinkable straight joint 3x35-3x70 qmm 18/30kV Part no. 93186

Item Details

Part no.
93186
Item description
MSVM-S12/3 triple core medium voltage heat-shrinkable straight joint 3x35-3x70 qmm 18/30kV
Type
MSVM-S36/3
Nominal voltage Uo/U(Um)
18/30kV
Cross-section mm²
35,0 - 70,0
Diameter from - to mm
13,2 - 20,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398957
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible