![MGSGO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59270_PF_1520x1160.jpg)
![MGSGO](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M59270_PF_1520x1160.jpg)
MGSGO black 4 x 70 mm²
Part no. 59310
Item Details MGSGO black 4 x 70 mm²
- Part no.
- 59310
- Item description
- MGSGO black 4 x 70 mm²
- Outer Ø mm (approx.)
- 38.2 - 40.7
- Cu-weight kg/km
- 3090.0
- Weight kg/km (approx.)
- 3750.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280320
- Customs tariff number
- 85444991
Technical Data MGSGO black 4 x 70 mm²
All technical data can be found in the data sheet in the Downloads section |
Details MGSGO black 4 x 70 mm²
Cable Structure
-
- Sheath colour: black