MEGAFLEX® 500-C grey 20 G 1.5 mm² Part no. 13560
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
  • oil resistant
  • highly flame-retardant
  • EMC-preferred type

Item Details

Part no.
13560
Item description
MEGAFLEX® 500-C grey 20 G 1.5 mm²
AWG (approx.)
16
Outer Ø mm (approx.)
17.6
Cu factor per km
396.0
Weight kg/km (approx.)
545.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892056789
Customs tariff number
85444995

Technical Data

Control and connection cable acc. to UL-Std. 758 (AWM) Style 20939, in alignment with DIN VDE 0285-525-3-11 / DIN EN 50525-3-11
Temperature range flexible -30°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
UL (AWM) AC 600 V
Test voltage core/core 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: halogen-free polymer
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Foil wrapping
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: halogen-free polymer
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone, weathering effects, hydrolysis, greases
      • abrasion-resistant, wear-resistant
      • for outdoor use
      • flexible
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • toxicity of combustion gases acc. to NF X 70-100
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
      • hydrolysis-resistant acc. to DIN VDE 0349-1 / DIN EN 61234-1 / IEC 61234-1
      • alternate bending test acc. to DIN VDE 0473-396 / DIN EN 50396
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • For fixed installation or flexible applications with non-recurring free movement, without forced movement control and without tensile stress; for heavy mechanical load in dry, damp and wet rooms as well as outdoors. Can be used as a connecting and control cable in machine and plant construction, HVAC technology, warehousing and materials handling technology, shipbuilding, renewable energy sector such as wind turbine construction. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible