![LifY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M15100_PF_1520x1160.jpg)
![LifY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M15100_PF_1520x1160.jpg)
LifY green-yellow 1 G 1 mm²
Part no. 15613
- PVC single core
- extra finely stranded
- highly flexible
Item Details LifY green-yellow 1 G 1 mm²
- Part no.
- 15613
- Item description
- LifY green-yellow 1 G 1 mm²
- Core Colour
- green-yellow
- AWG (approx.)
- 17
- Outer Ø mm (approx.)
- 2.5
- Cu-weight kg/km
- 10.8
- Weight kg/km (approx.)
- 18.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892204920
- Customs tariff number
- 85444995
Technical Data LifY green-yellow 1 G 1 mm²
PVC single core in alignment with DIN VDE 0250, DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -15°C to +80°C |
Nominal voltage | 0.5 - 1 mm²: AC U0/U 300/500 V 1.5 - 70 mm²: AC U0/U 450/750 V |
Peak operating voltage | 0.1 - 0.25 mm²: 300 V (not for high power current installation purposes) |
Test voltage | 0.1 - 0.25 mm²: 2000 V 0.5 - 1 mm²: 2500 V 1.5 - 70 mm²: 3000 V |
Minimum bending radius | flexible 8x Outer-Ø fixed 4x Outer-Ø |
Details LifY green-yellow 1 G 1 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded
-
- Core insulation: PVC
-
- Core identification: see datasheet
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Highly flexible single core for connections in switch cabinet construction, measurement set-ups in laboratories, engineering and technical trainings as well as other applications that require increased bending properties.