LiYv violet 1 x 0.14 mm² Spool (100m)
Part no. 26412
- PVC single core
- finely stranded
- tinned
Item Details LiYv violet 1 x 0.14 mm² Spool (100m)
- Part no.
- 26412
- Item description
- LiYv violet 1 x 0.14 mm² Spool (100m)
- Core Colour
- violet (RAL 4005)
- AWG (approx.)
- 26
- Outer Ø mm (approx.)
- 1.1
- Cu-weight kg/km
- 1.4
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892174261
- Customs tariff number
- 85444995
Technical Data LiYv violet 1 x 0.14 mm² Spool (100m)
PVC single core in alignment with DIN VDE 0812 | |
Temperature range | flexible -5°C to +70°C fixed -30°C to +70°C |
Peak operating voltage | 0.14 mm²: 500 V 0.25 - 1.5 mm²: 900 V (not for high power current installation purposes) |
Test voltage | 0.14 mm²: 1200 V 0.25 - 1.5 mm²: 2500 V |
Minimum bending radius | fixed 4x Outer-Ø |
Details LiYv violet 1 x 0.14 mm² Spool (100m)
Cable Structure
- Copper wire tinned, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 14 x 0.15 mm
- Core insulation: PVC acc. to DIN VDE 0812
- Core identification: see datasheet
Properties
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- PVC insulated, flexible hook-up wire for the wiring of low-voltage systems, telecommunication devices and electronic modules within devices, racks and switchboards; not permitted for heavy current installations outside of appliances.