LON-BUS Y116 PVC FLEX grey 1 x 2 x AWG 16 / 19 Part no. 802188
  • Length marking in metres

Item Details

Part no.
802188
Item description
LON-BUS Y116 PVC FLEX grey 1 x 2 x AWG 16 / 19
Outer Ø mm (approx.)
7
Cu-weight kg/km
30.0
Weight kg/km (approx.)
65.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315688
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible