LIFT-TRAGO®-60 black 36 G 1 mm² Part no. 25268
  • EAC certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
25268
Item description
LIFT-TRAGO®-60 black 36 G 1 mm²
Outer Ø mm (approx.)
28.2
$Einhaengelaenge_max_m
60
Cu-weight kg/km
346.0
Weight kg/km (approx.)
930.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892168345
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible