![KVA-XXL-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905957_1520x1160.jpg)
![KVA-XXL-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905957_1520x1160.jpg)
KVA-XXL-MS M72 x 2.0 (CD 46.0-52.0 mm)
Part no. 92779
Item Details KVA-XXL-MS M72 x 2.0 (CD 46.0-52.0 mm)
- Part no.
- 92779
- Item description
- KVA-XXL-MS M72 x 2.0 (CD 46.0-52.0 mm)
- Thread type
- metric
- Cable Ø from / to mm
- 46.0 - 52.0
- Thread length mm
- 15.0
- Spanner size mm
- 80
- Pieces per Packaging Unit
- 1
- anbruchfähig
- no
- EAN/GTIN
- 4060892370243
- Customs tariff number
- 74122000
Technical Data KVA-XXL-MS M72 x 2.0 (CD 46.0-52.0 mm)
Nickel plated brass sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details KVA-XXL-MS M72 x 2.0 (CD 46.0-52.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Seal: thermoplastic vulcanizates (TPV)
- O-ring: Nitrile butadiene rubber (NBR)
Properties
- easy to assemble, time and cost savings
- Large-area sealing
- large clamping areas
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction