KVA-MFD-MS PG 11 (CD 6x2.0 mm) Part no. 92044

Item Details

Part no.
92044
Item description
KVA-MFD-MS PG 11 (CD 6x2.0 mm)
Thread type
Number holes x cable Ø mm
6 x 2.0
Thread length mm
6.0
Spanner size mm
20
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892356223
Customs tariff number
74122000

Technical Data

Nickel plated brass sealing gland
Temperature range -20°C to +105°C
Protection class IP 68 - 10 bar

Details

Cable Structure

  • Material: Brass, nickel plated
  • Seal: Soft PVC
  • O-ring: Nitrile butadiene rubber (NBR)
  • with multiple sealing inserts made of Soft PVC inserts

Properties

  • easy to assemble, time and cost savings
  • Large-area sealing

Tests

  • Test standard EN 60423 (metric thread)

Notes

  • Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible