KOMPOSPEED® 600 black 1 x 16 mm²
Part no. 60290
Item Details KOMPOSPEED® 600 black 1 x 16 mm²
- Part no.
- 60290
- Item description
- KOMPOSPEED® 600 black 1 x 16 mm²
- Outer Ø mm (approx.)
- 9.5
- Cu factor per km
- 154.0
- Weight kg/km (approx.)
- 188.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892173967
- Customs tariff number
- 85444995
Technical Data KOMPOSPEED® 600 black 1 x 16 mm²
All technical data can be found in the data sheet in the Downloads section |