KOMPOFLEX® JZ-500-C black 4 G 6 mm²
Part no. 26289
Item Details KOMPOFLEX® JZ-500-C black 4 G 6 mm²
- Part no.
- 26289
- Item description
- KOMPOFLEX® JZ-500-C black 4 G 6 mm²
- Outer Ø mm (approx.)
- 15.6
- Cu factor per km
- 316.0
- Weight kg/km (approx.)
- 560.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892054396
- Customs tariff number
- 85444995
Technical Data KOMPOFLEX® JZ-500-C black 4 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |