KOMPOFLEX® OZ-500-C black 2 x 1,5 mm²
Part no. 26259
Item Details KOMPOFLEX® OZ-500-C black 2 x 1,5 mm²
- Part no.
- 26259
- Item description
- KOMPOFLEX® OZ-500-C black 2 x 1,5 mm²
- Outer Ø mm (approx.)
- 8.4
- Cu factor per km
- 64.0
- Weight kg/km (approx.)
- 130.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892054099
- Customs tariff number
- 85444995
Technical Data KOMPOFLEX® OZ-500-C black 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |