KOMPOFLEX® JZ-500-C black 12 G 0,75 mm²
Part no. 26236
Item Details KOMPOFLEX® JZ-500-C black 12 G 0,75 mm²
- Part no.
- 26236
- Item description
- KOMPOFLEX® JZ-500-C black 12 G 0,75 mm²
- Outer Ø mm (approx.)
- 12.5
- Cu factor per km
- 175.0
- Weight kg/km (approx.)
- 294.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892053863
- Customs tariff number
- 85444995
Technical Data KOMPOFLEX® JZ-500-C black 12 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |