KH-BUS PVC STATIC green 2 x 1,5 mm² + 2 x 2 x 0,6 mm Part no. 81085
  • Length marking in meters

Item Details

Part no.
81085
Item description
KH-BUS PVC STATIC green 2 x 1,5 mm² + 2 x 2 x 0,6 mm
Outer Ø mm (approx.)
8
Cu-weight kg/km
53.0
Weight kg/km (approx.)
90.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315510
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible