JZ-602-RC-PUR grey 5 G 4 mm² Part no. 12665
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • PUR drag chain cable

Item Details

Part no.
12665
Item description
JZ-602-RC-PUR grey 5 G 4 mm²
AWG (approx.)
12
Outer Ø mm (approx.)
13.8
Cu factor per km
192.0
Weight kg/km (approx.)
370.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892135491
Customs tariff number
85444995

Technical Data

PUR drag chain cable acc. to UL-Std. 758 (AWM) Style 20939, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Nominal voltage UL (AWM) AC 600 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Core insulation: Special-PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), UL-Std. 1581
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • G = with protective conductor GN-YE, in the outer layer
      • Cores stranded in layers with optimally matched lay lengths
      • Fleece wrapping over each stranding layer
      • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
      • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • for outdoor use
      • suitable for use in drag chains
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to UL VW-1, CSA FT1
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • UV-resistant acc. to DIN EN ISO 4892-2
      • weather-resistant acc. to DIN EN ISO 4892-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for use in energy supply systems:
      • 1) the assembly instructions must be observed
      • 2) for further application parameters, please refer to the selection tables
      • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

      • For installation in dry, damp and wet rooms, as well as outdoors with free movement, without tensile stress and without forced motion control. Used as a highly flexible PUR drag chain cable well suited for frequent lifting and bending stress in machine and tool construction, in robotics and on permanently moving machine parts. RC= Robotics Cable
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible