JZ-600 HMH-C black 5 G 35 mm² Part no. 12902
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
  • 0.6/1 kV
  • highly flame-retardant
  • EMC-preferred type

Item Details

Part no.
12902
Item description
JZ-600 HMH-C black 5 G 35 mm²
AWG (approx.)
2
Outer Ø mm (approx.)
38.7
Cu-weight kg/km
2020.0
Weight kg/km (approx.)
4950.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892055928
Customs tariff number
85444995

Technical Data

Control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51, DIN VDE 0285-525-3-11 / DIN EN 50525-3-11
Temperature range flexible -25°C to +70°C
fixed -40°C to +70°C
Nominal voltage AC U0/U 600/1000 V
Test voltage core/core 4000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 15x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: halogen-free polymer acc. to DIN VDE 0207-363-7 / DIN EN 50363-7 (compound type TI6)
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • G = with protective conductor GN-YE, in the outer layer (JZ)
  • Cores stranded in layers with optimal lay lengths
  • Inner sheath: halogen-free polymer
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: halogen-free polymer acc. to DIN VDE 0207-363-8 / DIN EN 50363-8 (compound type TM7)
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • resistant to: UV radiation, weathering effects
  • largely resistant to: oil
  • for outdoor use
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Control and connection cable in tool machinery, conveyor belts, production lines, plant construction, in air-conditioning devices, in metallurgical, steel and rolling mills. For fixed installation and flexible applications with occasional, not constantly recurring free movement without forced motion, without tensile stress and for medium mechanical stress. The cable is suitable for use in dry, damp and wet locations, outdoors (fixed installation) and on plaster. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and allround large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible