JZ-500-ORANGE 3 G 1 mm²
Part no. 10538
- control and connection cable for labeling hazards
- VDE-registered
- core and outer sheath color orange
- largely oil resistant
Item Details JZ-500-ORANGE 3 G 1 mm²
- Part no.
- 10538
- Item description
- JZ-500-ORANGE 3 G 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 6.1
- Cu-weight kg/km
- 29.0
- Weight kg/km (approx.)
- 72.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892005299
- Customs tariff number
- 85444995
Technical Data JZ-500-ORANGE 3 G 1 mm²
PVC control cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details JZ-500-ORANGE 3 G 1 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PVC, compound type Z 7225
- Core identification acc. to DIN VDE 0293-334, orange cores with consecutive labeling in black digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE,
- x = without protective conductor (OZ)
- Cores stranded with optimal lay lengths
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
- Sheath colour: orange (RAL 2003)
- Length marking: in metres
Properties
- largely resistant to: oil,
- for details, see "Technical Information"
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
- VDE-Reg.-No. 7032, valid for temperature range up to +70°C
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use as a control cable acc. to EN 60204-1 or VDE 0113-1. According to this standard, it is recommended that insulated conductors of interlocking power circuits supplied by an external power supply that remain live when the main switch is turned off, are marked in orange.