OZ-500 COLD black 3 x 1 mm²
Part no. 10764
- flexible in cold temperatures
- for outdoor use
- largely oil resistant
Item Details OZ-500 COLD black 3 x 1 mm²
- Part no.
- 10764
- Item description
- OZ-500 COLD black 3 x 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 5.9
- Cu-weight kg/km
- 29.0
- Weight kg/km (approx.)
- 72.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892057960
- Customs tariff number
- 85444995
Technical Data OZ-500 COLD black 3 x 1 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details OZ-500 COLD black 3 x 1 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: Special-PVC, compound type TI4
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
- Cores stranded in layers with optimal lay lengths
- Outer sheath: special PVC flexible in low temperatures compound type TM4
- Sheath colour: black (RAL 9005)
- Length marking: in metres
Properties
- largely resistant to: oil,
- for details, see "Technical Information"
- for outdoor use
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- This PVC control cable is flexible in cold temperatures and is used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, as well as outdoors. Used as a connection and control cable in machine tools, assembly lines and conveyor belts, production lines, in plant construction, air-conditioning technology, cold storage and freezing facilities. Select PVC compounds guarantee good flexibility, efficient and quick installation.