JB-750 HMH grey 5 G 6 mm²
Part no. 11975
Item Details JB-750 HMH grey 5 G 6 mm²
- Part no.
- 11975
- Item description
- JB-750 HMH grey 5 G 6 mm²
- Outer Ø mm (approx.)
- 15.8
- Cu factor per km
- 288.0
- Weight kg/km (approx.)
- 501.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892049767
- Customs tariff number
- 85444995
Technical Data JB-750 HMH grey 5 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |