HSK-PVDF-R M16 x 1.5 natural (CD 2.0-6.0 mm)

HSK-PVDF-R M16 x 1.5 natural (CD 2.0-6.0 mm) Part no. 99631
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • VDE certification
  • UKCA certification

Item Details

Part no.
99631
Item description
HSK-PVDF-R M16 x 1.5 natural (CD 2.0-6.0 mm)
Thread type
metric
Colour
natural
Cable Ø from / to mm
2.0 - 6.0
Thread length mm
8.0
Spanner size mm
19
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892364624
Customs tariff number
39269097

Technical Data

PVDF cable gland
Temperature range -35°C to +150°C
Protection class IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring

Details

Cable Structure

  • Material: Polyvinylidenfluorid (PVDF) V0 acc. to UL 94
  • Clamp: Polyvinylidenfluorid (PVDF)
  • Seal: Fluoro rubber (FPM)

Properties

  • phosphor-free
  • silicone-free
  • cadmium-free
  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large temperature range
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • For use in the chemical industry, at high temperatures, under long-term UV exposure. The cable gland to meet stringent requirements in technology.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible