HSK-MZ-E M12 x 1.5 (CD 3.0-6.5 mm)

HSK-MZ-E M12 x 1.5 (CD 3.0-6.5 mm) Part no. 98070
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • VDE certification
  • Electromagnetic Compatibility (EMC)
  • UKCA certification

Item Details

Part no.
98070
Item description
HSK-MZ-E M12 x 1.5 (CD 3.0-6.5 mm)
Thread type
metric
Cable Ø from / to mm
3.0 - 6.5
Thread length mm
6.5
Spanner size mm
14
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892367397
Customs tariff number
85389099

Technical Data

Nickel plated brass EMC cable gland
Temperature range -40°C to +100°C
Protection class IP 68 - 10 bar / IP 69K

Details

Cable Structure

      • Material: Brass, nickel plated
      • Clamp: Polyamide (PA)
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)
      • with double bracket strain relief

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible