HSK-MS M20 x 1.5 (CD 6.0-12.0 mm) Part no. 90293
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • VDE certification
  • UKCA certification

Item Details

Part no.
90293
Item description
HSK-MS M20 x 1.5 (CD 6.0-12.0 mm)
Thread type
metric
Cable Ø from / to mm
6.0 - 12.0
Thread length mm
6.0
Spanner size mm
22
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892365928
Customs tariff number
85389099

Technical Data

Nickel plated brass cable gland
Temperature range -40°C to +100°C
Protection class IP 68 - 10 bar / IP 69K

Details

Cable Structure

  • Material: Brass, nickel plated
  • Clamp: Polyamide (PA)
  • Seal: Nitrile butadiene rubber (NBR)
  • O-ring: Nitrile butadiene rubber (NBR)

Properties

  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
  • for high performance applications

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible