HSK M20 x 1.5 blue (CD 6.0-12.0 mm)

HSK M20 x 1.5 blue (CD 6.0-12.0 mm) Part no. 97970
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
97970
Item description
HSK M20 x 1.5 blue (CD 6.0-12.0 mm)
Thread type
metric
Colour
blue (RAL 5012)
Cable Ø from / to mm
6.0 - 12.0
Thread length mm
9.0
Spanner size mm
24
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892362316
Customs tariff number
39269097

Technical Data

PA cable gland
Temperature range -40°C to +100°C
Protection class IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring

Details

Cable Structure

  • Material: Polyamide (PA)
  • Seal: Nitrile butadiene rubber (NBR)

Properties

  • halogen-free
  • phosphor-free
  • silicone-free
  • cadmium-free
  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • For the intrinsically safe area, type "i" cable glands in blue, RAL 5012, are used.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible