HELUcond PA6-S NW 12 fine grooved grey Part no. 92677

Item Details

Part no.
92677
Item description
HELUcond PA6-S NW 12 fine grooved grey
Colour
grey
Nominal size mm
12
Inner-Ø ca. mm
12.3
Outer-Ø ca. mm
15.7
Bending radius static
38
PU/m
50
Cut-to-length service available
no
EAN/GTIN
4060892379307
customs tariff number
39173200

Technical Data

Temperature range -40°C up to +120°C
temporary up to +150°C

Details

Cable Structure

  • Mod. Polyamide PA 6

Properties

  • halogen-free
  • cadmium-free
  • Resistant to a multitude of
  • Fuels
  • Mineral oils
  • Greases
  • Weak bases
  • Weak acids

Notes

  • Suitable connection glands: HELUquick, HSSV

Tests

  • Flammability acc. to UL 94: V2

Application

  • Cable protection tube for medium to heavy-duty applications. Capacity/100mm NW 17: approx. 350 N
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible