HELUcond PA6-S NW 45 fine grooved black Part no. 920155

Item Details

Part no.
920155
Item description
HELUcond PA6-S NW 45 fine grooved black
Colour
black
Nominal size mm
4.5
Inner-Ø ca. mm
4.5
Outer-Ø ca. mm
7.1
Bending radius static
16
PU/m
100
Cut-to-length service available
no
EAN/GTIN
4060892379468
customs tariff number
39173200

Technical Data

Temperature range -40°C up to +120°C
temporary up to +150°C

Details

Cable Structure

  • Mod. Polyamide PA 6

Properties

  • halogen-free
  • cadmium-free
  • Resistant to a multitude of
  • Fuels
  • Mineral oils
  • Greases
  • Weak bases
  • Weak acids

Notes

  • Suitable connection glands: HELUquick, HSSV

Tests

  • Flammability acc. to UL 94: V2

Application

  • Cable protection tube for medium to heavy-duty applications. Capacity/100mm NW 17: approx. 350 N
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible