![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97496_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97496_1520x1160.jpg)
HELUcond CO-PP ND 20 Polypropylene black
Part no. 97135
Item Details HELUcond CO-PP ND 20 Polypropylene black
- Part no.
- 97135
- Item description
- HELUcond CO-PP ND 20 Polypropylene black
- Nominal size mm
- 20
- Inner-Ø ca. mm
- 19.2
- Outer-Ø ca. mm
- 25.3
- Bending radius static
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380419
- customs tariff number
- 39173200
Technical Data HELUcond CO-PP ND 20 Polypropylene black
Temperature range | -40°C up to +135°C temporary up to +150°C |
Details HELUcond CO-PP ND 20 Polypropylene black
Cable Structure
- Polypropylene
Properties
- halogen-free
- Resistant to a multitude of
- Fuels
- Mineral oils
- Greases
- Weak bases
- Weak acids
Notes
- Suitable connection glands: COV
Tests
- Flammability acc. to UL 94: HB
Application
- The dividable and reclosable cable protection tube for subsequent mechanical protection of the cables.
- Trouble-free retrofitting
- High mechanical strength
- Simple installation of pre-fabricated lines
- Repair of existing systems
- Plant and machine construction
- Automation technology
- Vehicle construction and shipbuilding
- Rail technology
- Installation technology
- Control cabinet construction
Downloads HELUcond CO-PP ND 20 Polypropylene black
Accessories
Products that match this product