HELUTOP® HT-R M25 x 1.5 grey (RAL 7035) (CD 9.0-13.0 mm) SZ 29

HELUTOP® HT-R M25 x 1.5 grey (RAL 7035) (CD 9.0-13.0 mm) SZ 29 Part no. 903535
  • UL certification
  • CSA certification
  • VDE certification

Item Details

Part no.
903535
Item description
HELUTOP® HT-R M25 x 1.5 grey (RAL 7035) (CD 9.0-13.0 mm) SZ 29
Thread type
metric
Colour
grey (RAL 7035)
Cable Ø from / to mm
9.0 - 13.0
Thread length mm
8.0
Spanner size mm
29
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892349287
Customs tariff number
39174000

Technical Data

PA plastic cable gland
Temperature range -20°C to +100°C
short term -30°C to +150°C
Protection class IP 68 - 5 bar / IP 66

Details

Cable Structure

  • Material: Polyamide (PA) 6
  • Seal: Chloroprene rubber (CR)

Properties

  • phosphor-free
  • silicone-free
  • cadmium-free
  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas
  • with vibration protection

Tests

  • Test standard EN 62444

Notes

  • Protection class IP 68, if the bore diameter in the sealing insert area is equal to the cable diameter.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible