HELUTOP® HT-BS M12 x 1.5 black Part no. 94550
  • UL certification
  • CSA certification
  • VDE certification

Item Details

Part no.
94550
Item description
HELUTOP® HT-BS M12 x 1.5 black
Thread type
metric
Colour
black (RAL 9005)
Cable Ø from / to mm
3.0 - 6.5
Thread length mm
8.0
Spanner size mm
15
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892349652
Customs tariff number
39174000

Technical Data

PA plastic cable gland
Temperature range -20°C to +100°C
short term -30°C to +150°C
Protection class IP 68 - 5 bar, 30 min. / IP 66

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)
      • Dust protection: Foam rubber
      • pre-assembled dust protection

Properties

      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • The informaion of the protection classification applies only by use as cable gland, not as dust cap.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible