HELUTHERM® 600-ES 1 x 0.75 mm²
Part no. 50476
Item Details HELUTHERM® 600-ES 1 x 0.75 mm²
- Part no.
- 50476
- Item description
- HELUTHERM® 600-ES 1 x 0.75 mm²
- Outer Ø mm (approx.)
- 3.5
- Ni factor per km
- 7.2
- Weight kg/km (approx.)
- 29.0
- Nickel base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892243448
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 600-ES 1 x 0.75 mm²
All technical data can be found in the data sheet in the Downloads section |