HELUPOWER® CHARGE-750-AC PUR red 3 G 1,5 + 1 x 0,5 mm²
Part no. 17001074
Item Details HELUPOWER® CHARGE-750-AC PUR red 3 G 1,5 + 1 x 0,5 mm²
- Part no.
- 17001074
- Item description
- HELUPOWER® CHARGE-750-AC PUR red 3 G 1,5 + 1 x 0,5 mm²
- Outer Ø mm (approx.)
- 9.5
- Cu-weight kg/km
- 48.0
- Weight kg/km (approx.)
- 115.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892522383
- Customs tariff number
- 85444995
Technical Data HELUPOWER® CHARGE-750-AC PUR red 3 G 1,5 + 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-750-AC PUR red 3 G 1,5 + 1 x 0,5 mm²
Cable Structure
- Sheath colour: red