HELUKABEL® SINGLE CORE UL Style 3135 green 1 x 18 AWG Part no. 47073
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • Silicone single core
  • tinned wire
  • 600 V
  • 200°C

Item Details

Part no.
47073
Item description
HELUKABEL® SINGLE CORE UL Style 3135 green 1 x 18 AWG
Core Colour
green
Outer Ø mm (approx.)
2.9
Cu-weight kg/km
8.6
Weight kg/km (approx.)
15.5
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892248559
Customs tariff number
85444995

Technical Data

Silicone single core acc. to UL-Std. 758 (AWM) Style 3135
Temperature range fixed -60°C to +200°C
Nominal voltage UL (AWM) AC 600 V
Test voltage 2000 V
Breakdown voltage 5000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, AWG sizes
  • Core insulation: silicone
  • Core identification: see datasheet

Properties

  • resistant to: ozone, oxygen, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
  • halogen-free
  • high flash point

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to CSA FT2

Notes

  • for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone

Application

  • UL/CSA approved, temperature resistant silicone single core for the internal wiring of switch cabinets, electrical and electronic devices; for use in iron, steel and rolling mills, foundries, and cement, glass and ceramic factories.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible