HELUKABEL® SINGLE CORE UL Style 1569 orange 1 x 14 AWG Part no. 66609
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • CSA certification
  • PVC single core
  • tinned wire
  • 300 V
  • 105°C

Item Details

Part no.
66609
Item description
HELUKABEL® SINGLE CORE UL Style 1569 orange 1 x 14 AWG
Core Colour
orange
Cross-sec. mm² (approx.)
2.08
Outer Ø mm (approx.)
2.9
Cu factor per km
20.0
Weight kg/km (approx.)
29.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
305
Cut-to-length service available
no
EAN / GTIN
4060892210785
Customs tariff number
85444995

Technical Data

PVC single core acc. to UL-Std. 758 (AWM) Style 1569, CSA-Std. C22.2 No. 210 - AWM I A/B
Temperature range flexible -5°C to +105°C
fixed -30°C to +105°C
CSA (AWM) to +90°C
Nominal voltage UL (AWM) AC 300 V
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, AWG sizes
      • Core insulation: PVC
      • Core identification: see datasheet

Properties

      • largely resistant to: oil, solvents, acids, alkalis
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to UL VW-1, CSA FT1

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

      • For internal wiring of switch cabinets, electrical and electronic devices.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible