HELUKABEL® SINGLE CORE UL Style 1015 brown 1 x 24 AWG
Part no. 60103
- PVC single core
- finely stranded
- tinned wire
- 600 V
- 105°C
Item Details HELUKABEL® SINGLE CORE UL Style 1015 brown 1 x 24 AWG
- Part no.
- 60103
- Item description
- HELUKABEL® SINGLE CORE UL Style 1015 brown 1 x 24 AWG
- Core Colour
- brown
- Cross-sec. mm² (approx.)
- 0.23
- Outer Ø mm (approx.)
- 2.2
- Cu factor per km
- 2.2
- Weight kg/km (approx.)
- 8.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 305
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892206832
- Customs tariff number
- 85444995
Technical Data HELUKABEL® SINGLE CORE UL Style 1015 brown 1 x 24 AWG
PVC single core acc. to UL-Std. 758 (AWM) Style 1015, CSA-Std. C22.2 No. 210 - AWM I A/B, 24 AWG - 4/0 AWG: CSA-Std. C22.2 No. 127 - TEW, 22 AWG - 500 kcmil: UL-Std. 1063 (MTW) | |
Temperature range | flexible -5°C to +105°C fixed -40°C to +105°C |
Nominal voltage | UL (AWM) AC 600 V UL (MTW) AC 600 V CSA (TEW) AC 600 V |
Test voltage (spark test) | see datasheet |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details HELUKABEL® SINGLE CORE UL Style 1015 brown 1 x 24 AWG
Cable Structure
-
- Copper wire tinned, AWG sizes
-
- Core insulation: PVC
-
- Core identification: see datasheet
Properties
-
- largely resistant to: oil, solvents, acids, alkalis
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to UL VW-1, CSA FT1
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- For internal wiring of switch cabinets, electrical and electronic devices.