HELUFLON®-PTFE-5Y TYP E brown 1 x AWG 16/19 Part no. 25244
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
25244
Item description
HELUFLON®-PTFE-5Y TYP E brown 1 x AWG 16/19
Outer Ø mm (approx.)
2.04
Cu factor per km
13.5
Ag factor per km
0.29
Weight kg/km (approx.)
12.9
Copper base in EUR / 100 kg
150
Silver base in EUR / 1
3
000g
100
Metres per Packaging Unit
yes
Cut-to-length service available
4060892235832
EAN / GTIN
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible