HELUFLON®-PTFE-5Y TYP E transparent 1 x AWG 26/7
Part no. 25146
Item Details HELUFLON®-PTFE-5Y TYP E transparent 1 x AWG 26/7
- Part no.
- 25146
- Item description
- HELUFLON®-PTFE-5Y TYP E transparent 1 x AWG 26/7
- Outer Ø mm (approx.)
- 0.99
- Cu factor per km
- 1.4
- Ag factor per km
- 0.07
- Weight kg/km (approx.)
- 1.5
- Copper base in EUR / 100 kg
- 150
- Silver base in EUR / 1
- 3
- 000g
- 100
- Metres per Packaging Unit
- no
- Cut-to-length service available
- 4060892235054
- EAN / GTIN
- 85444995
Technical Data HELUFLON®-PTFE-5Y TYP E transparent 1 x AWG 26/7
All technical data can be found in the data sheet in the Downloads section |