HELUFLON®-PTFE-5Y TYP E red 1 x AWG 28/7 Part no. 25132
  • EAC certification
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification

Item Details

Part no.
25132
Item description
HELUFLON®-PTFE-5Y TYP E red 1 x AWG 28/7
Outer Ø mm (approx.)
0.89
Cu-weight kg/km
0.9
Weight kg/km (approx.)
0.9
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892234934
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible