H07ZZ-F black 7 G 1.5 mm² Part no. 37247
  • product.icon.logo_dnv
  • VDE certification
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
  • halogen-free
  • +90°C Conductor Temp. Rating / Enhanced Current Carrying Capacity
  • Suitable for outdoor use (for fixed installations)

Item Details

Part no.
37247
Item description
H07ZZ-F black 7 G 1.5 mm²
AWG (approx.)
16
Outer Ø mm (approx.)
14.7 - 18.7
Cu factor per km
101.0
Weight kg/km (approx.)
303.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892162534
Customs tariff number
85444995

Technical Data

Control and connection cable acc. to DIN VDE 0285-525-3-21 / DIN EN 50525-3-21
Temperature range flexible -5°C to +80°C
fixed -20°C to +80°C
Permissible operating temperature of the conductor +90°C
Nominal voltage flexible AC U0/U 450/750 V
Test voltage core/core 2500 V
Minimum bending radius flexible 8x Outer-Ø
fixed installation 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: rubber acc. to DIN VDE 0207-363-5 / DIN EN 50363-5 (compound type EI8)
      • Core identification acc. to DIN VDE 0293-308,
      • 1 core(s): black
      • 2 - 5 core(s): colour coded
      • 6 - 36 core(s): black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: rubber acc. to DIN VDE 0207-363-6 / DIN EN 50363-6 (compound type EM8)
      • Sheath colour: black

Properties

      • resistant to: ozone
      • halogen-free

Tests

      • halogen-free acc. to DIN VDE 0285-525-1 / DIN EN 50525-1 Appendix B
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
      • certifications and approvals:
      • HAR
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • For use in dry, damp and wet rooms in commercial and agricultural workshops for connecting equipment where cables are subject to heavy mechanical loads. When laid in pipes or similar closed systems, the use of the cable is permitted up to and including 1000 V AC or 750 V DC against earth.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible