H07V-U grey 1 x 2.5 mm² Coil (100m) Part no. 29932
  • HAR certification
  • EAC certification
  • UKCA certification
  • PVC single core
  • solid

Item Details

Part no.
29932
Item description
H07V-U grey 1 x 2.5 mm² Coil (100m)
Core Colour
grey (RAL 7001)
AWG (approx.)
14
Outer Ø mm (approx.)
3.2 - 3.9
Cu-weight kg/km
24.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892202568
Customs tariff number
85444995

Technical Data

PVC single core acc. to DIN VDE 0285-525-2-31 / DIN EN 50525-2-31
Temperature range flexible +5°C to +70°C
fixed -30°C to +80°C
Nominal voltage AC U0/U 450/750 V
Test voltage 2500 V
Minimum bending radius fixed 4x Outer-Ø

Details

Cable Structure

  • Copper conductor bare, solid acc. to DIN VDE 0295 Class 1 / IEC 60228 Class 1
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI1)
  • Core identification: see datasheet

Properties

  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • HAR
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Installation in electrical conduits, on or under plaster or similar enclosed systems. Suitable for protected and fixed installation in lighting systems or switching and control devices up to and including 1000 V AC voltage or up to 750 V DC voltage against earth. Not suitable for direct laying in cable ladders and cable trays, except as a potential equalization cable.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible