H07RN-F black 3 G 150 mm²
Part no. 37040
- heavy rubber connection cable
- oil resistant
- weather-resistant
- for medium mechanical stress
Item Details H07RN-F black 3 G 150 mm²
- Part no.
- 37040
- Item description
- H07RN-F black 3 G 150 mm²
- AWG (approx.)
- 300 kcmil
- Outer Ø mm (approx.)
- 52.0 - 66.0
- Cu-weight kg/km
- 4320.0
- Weight kg/km (approx.)
- 6500.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892164293
- Customs tariff number
- 85444995
Technical Data H07RN-F black 3 G 150 mm²
Rubber connection cable, H07RN-F acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21; 07RN-F in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 | |
Temperature range | flexible -25°C to +60°C fixed -30°C to +60°C |
Permissible operating temperature of the conductor | +60°C |
Nominal voltage | AC U0/U 450/750 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 476 V three-phase alternating current (AC) conductor/conductor 825 V direct current (DC) conductor/earth 619 V direct current (DC) conductor/conductor 1238 V |
Test voltage core/core | 2500 V |
Tensile stress | during installation and operation, 15 N/mm² |
Minimum bending radius | fixed 4x Outer-Ø flexible, guidance via roles 7.5x Outer-Ø flexible, winding on drums 5x Outer-Ø |
Details H07RN-F black 3 G 150 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: rubber acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI4)
- Core identification acc. to DIN VDE 0293-308,
- 1 core(s): black
- 2 - 5 core(s): colour coded
- 7 - 37 core(s): black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
- Cores stranded in layers with optimal lay lengths
- Outer sheath: rubber acc. to DIN VDE 0207-363-2-1 / DIN EN 50363-2-1 (compound type EM2)
- Sheath colour: black
Properties
- resistant to: oil, weathering effects
- for outdoor use
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- certifications and approvals:
- H07RN-F: HAR
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Heavy duty, rubber sheathed cable for use with medium mechanical stress in dry, damp, wet rooms, in agricultural premises and outdoors. Suitable for equipment in commercial operations, e.g. heating plates, hand lamps, electric tools such as drills or circular saws. For fixed installation on plaster as well as in temporary constructions. When installed in pipes or similar enclosed systems, the use of the cable is permitted up to and including 1000 V AC voltage or up to 750 V DC voltage against earth.