(H)05Z1Z1-F black 3 G 2,5 mm² Part no. 30410
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
30410
Item description
(H)05Z1Z1-F black 3 G 2,5 mm²
Outer Ø mm (approx.)
9.9
Cu-weight kg/km
72.0
Weight kg/km (approx.)
172.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892077357
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible