H05VV5-F grey 6 G 0.5 mm²
Part no. 13004
- oil resistant
- versatile use in many industries, particularly in machine and plant construction
Item Details H05VV5-F grey 6 G 0.5 mm²
- Part no.
- 13004
- Item description
- H05VV5-F grey 6 G 0.5 mm²
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 7.6 - 9.6
- Cu-weight kg/km
- 29.0
- Weight kg/km (approx.)
- 104.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892011894
- Customs tariff number
- 85444995
- Alternative cable designation
- NYSLYÖ-JZ
Technical Data H05VV5-F grey 6 G 0.5 mm²
PVC control cable acc. to DIN VDE 0285-525-2-51 / DIN EN 50525-2-51, IEC 60227-75 | |
Temperature range | flexible -5°C to +70°C fixed -40°C to +70°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 2000 V |
Breakdown voltage | 4000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details H05VV5-F grey 6 G 0.5 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
- Cores stranded in layers with optimal lay lengths
- Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5)
- Sheath colour: grey (RAL 7001)
- Length marking: in metres
Properties
- resistant to: oil
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- certifications and approvals:
- HAR
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use as a connection and control cable in machine and machine tool construction, assembly lines, conveyers and production lines. Even various chemical compounds cannot harm the cable. As a cable suitable for damp rooms, it is also preferred for the operation of machines in breweries, bottling plants and car washes. The cables may engage in flexible movement after installation, provided the cables are not mechanically overloaded during the movements.