H05SS-F black 4 G 0,75 mm²
Part no. 22292
Item Details H05SS-F black 4 G 0,75 mm²
- Part no.
- 22292
- Item description
- H05SS-F black 4 G 0,75 mm²
- Outer Ø mm (approx.)
- 6.8 - 8.8
- Cu factor per km
- 28.8
- Weight kg/km (approx.)
- 93.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892157295
- Customs tariff number
- 85444995
Technical Data H05SS-F black 4 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |