05RN-F black 5 G 1.5 mm²
Part no. 36006
- Rubber connection cable
- for light mechanical stress
- for outdoor use
Item Details 05RN-F black 5 G 1.5 mm²
- Part no.
- 36006
- Item description
- 05RN-F black 5 G 1.5 mm²
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 10.5 - 13.5
- Cu factor per km
- 72.0
- Weight kg/km (approx.)
- 228.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892168222
- Customs tariff number
- 85444995
Technical Data 05RN-F black 5 G 1.5 mm²
Rubber connection cable, H05RN-F acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21; 05RN-F in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 | |
Temperature range | flexible -25°C to +60°C fixed -30°C to +60°C |
Permissible operating temperature of the conductor | +60°C |
Nominal voltage | AC U0/U 300/500 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 318 V three-phase alternating current (AC) conductor/conductor 550 V direct current (DC) conductor/earth 413 V direct current (DC) conductor/conductor 825 V |
Test voltage core/core | 2000 V |
Minimum bending radius | 7.5x Outer-Ø |
Details 05RN-F black 5 G 1.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: rubber acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI4)
-
- Core identification acc. to DIN VDE 0293-308, colour coded
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Cores stranded with optimal lay lengths
-
- Outer sheath: rubber acc. to DIN VDE 0207-363-2-1 / DIN EN 50363-2-1 (compound type EM2)
-
- Sheath colour: black
Properties
-
- resistant to: weathering effects
-
- for outdoor use
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- H05RN-F: HAR
- H05RN-F: EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Connection cable for use in dry, damp and wet rooms as well as outdoors; for connecting appliances in households, kitchens or offices involving light mechanical stress (e.g. hoovers, kitchen appliances and other portable household and garden equipment)