FIVENORM H07V2-K black 1 x 4 mm² Barrel Part no. 65467
  • UL certification
  • HAR certification
  • CSA certification
  • EAC certification
  • UKCA certification
  • PVC single core
  • finely stranded
  • HAR - UL AWM - UL MTW - CSA AWM - CSA TEW

Item Details

Part no.
65467
Item description
FIVENORM H07V2-K black 1 x 4 mm² Barrel
Core Colour
black (RAL 9005)
AWG (approx.)
12
Outer Ø mm (approx.)
4.1
Cu-weight kg/km
38.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
900
Cut-to-length service available
no
EAN / GTIN
4060892193859
Customs tariff number
85444995

Technical Data

PVC single core acc. to DIN VDE 0285-525-2-31 / DIN EN 50525-2-31, 1.5 – 120 mm²: CSA-Std. C22.2 No. 127 - TEW
Temperature range flexible +5°C to +90°C
fixed -40°C to +90°C
UL (AWM) -40°C to +105°C
UL (MTW) -40°C to +90°C
CSA (TEW) -40°C to +105°C
Nominal voltage AC U0/U 450/750 V
UL (AWM) AC 1000 V
UL (AWM) DC 1250 V
UL (MTW) AC 600 V
CSA (TEW) AC 600 V
Test voltage 2500 V
Test voltage (spark test) 6000 V
Minimum bending radius fixed
<8 mm: 4x Outer-ø
8-12 mm: 5x Outer-ø
>12 mm: 6x Outer-ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI3)
      • Core identification: see datasheet

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
      • certifications and approvals:
      • FIVENORM H07V-K - FIVENORM H07V2-K: HAR
      • FIVENORM H07V2-K: EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • Approved core colours: black, green-yellow, blue, brown, red, white, grey, violet, orange, pink, turquoise

Application

    Five norms approved connecting jumper wire primarily designed for exportes, used in machine tools. The approbation of HAR, UL-AWM, UL-MTW, CSA-AWM, CSA-Equipment-wire make possible an economical storekeeping and simplification of parts list.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible