DATAFLAMM® grey 15 x 0.34 mm² Part no. 52335
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
  • halogen-free
  • colour code DIN 47100, without colour repetition
  • low capacity values due to PE-insulated cores

Item Details

Part no.
52335
Item description
DATAFLAMM® grey 15 x 0.34 mm²
AWG (approx.)
22
Outer Ø mm (approx.)
9.5
Cu-weight kg/km
49.1
Weight kg/km (approx.)
115.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892098659
Customs tariff number
85444995

Technical Data

Data cable
Temperature range flexible +5°C to +70°C
fixed -40°C to +70°C
Peak operating voltage 0.14 mm²: 350 V
0.25 - 0.75 mm²: 500 V
(not for high power current installation purposes)
Test voltage core/core 0.14 mm²: 800 V
0.25 - 0.75 mm²: 1200 V
Mutual capacitance core/core at 800 Hz, approx. 70 pF/m
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, 0.5 - 0.75 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 14 x 0.15 mm
  • 0.34 mm²: 7 x 0.25 mm
  • Core insulation: PE acc. to DIN VDE 0819-103 / DIN EN 50290-2-23 (compound type LD/MD)
  • Core identification in alignment with DIN 47100, colour coded without colour repetition from the 45th core
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: thermoplastic compound acc. to DIN VDE 0207-24 (compound type HM2)
  • Sheath colour: grey (RAL 7005)
  • Length marking: in metres

Properties

  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • PE-insulated cores ensure substantially lower capacity values than PVC-insulated cores

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2 (outer sheath)
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • DATAFLAMM® halogen-free data cables are used as connection cables for signal, measurement and control technology, call systems and intercoms, clock systems, electronic weighing equipment and office machines. The cables can be laid on plaster and in dry, damp and wet rooms. Areas of application include telecommunication devices and information processing systems in public buildings, laboratories, department stores and other buildings where the release of halogens must be avoided in the event of fire. The halogen-free thermoplastic sheath does not emit corrosive or toxic gases.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible