![A-BUS PUR DRAG CHAIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M82434_1520x1160.jpg)
![A-BUS PUR DRAG CHAIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M82434_1520x1160.jpg)
A-BUS PUR CHAIN yellow 2 x 1,5 mm²
Part no. 82434
Item Details A-BUS PUR CHAIN yellow 2 x 1,5 mm²
- Part no.
- 82434
- Item description
- A-BUS PUR CHAIN yellow 2 x 1,5 mm²
- Outer Ø mm (approx.)
- 6.4
- Cu-weight kg/km
- 31.0
- Weight kg/km (approx.)
- 64.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315251
- Customs tariff number
- 85444995
Technical Data A-BUS PUR CHAIN yellow 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |